??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 37M-LA01-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 37M-LA01-S92
VERF
Availability
Available
BC
Order code
BOD001U
TC
Artikelbezeichnung
BOD 37M-LA01-S92
PX
Product view
53803_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.28100 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 37M, Dimension = 60 x 37 x 72.3 mm, Interface = Analog, voltage 0.2…10 V linear rising/falling 2x PNP/NPN/push-pull NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Light time-of-flight, Beam characteristic = Collimated, Light type = Laser red light, Light spot size = Ø 15 mm at 8 m, Range = 200...10000 mm, Accuracy = ±0.1 % FS, Repeat accuracy = 0.01 %FS, Resolution = ≤ 1.0 mm, Connection = Connector, M12x1-Male, 5-pin, Housing material = Zinc, Die casting, Operating voltage Ub = 19.2...28.8 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.